Schneider-Electric
 
NSYBRF17PLAG picture- scope
NSYBRF17PLAG
19" fixed chassis 17U forPLA enclosure H1000xW750mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Multi-purpose
For enclosure nominal dimensions -
Rack type Fixed
Mounting location Front of enclosure
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PHD
Device composition Fixing elements
2 19" uprights
Quantity per set Set of 1
Number of units 19" 17
Complementary
Material Sheet steel
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Fixing mode By fixing element
Colour Grey (RAL 7035)
Permanent permissible load 3 kg per unit
Height Nominal: 1000 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 11.500 cm
Package 1 Length 82.500 cm
Package 1 Weight 4.694 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 48.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 153.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No