Schneider-Electric
 
NSYBSA picture- scope
NSYBSA
Busbar support arm 3200 A
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Anwendung Multi-purpose
Enclosure nominal dimensions -
Mounting location On bar
Busbar position Horizontal
Vertical
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SFX
Complementary
Device composition Fixing elements
2 isolating bar supports
Quantity per set Set of 1
Material Bar support: plastic
Fixing mode By fixing element
[In] rated current 3200 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 9.000 cm
Package 1 Length 31.000 cm
Package 1 Weight 870.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 106.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months