Schneider-Electric
 
NSYBSA70 picture- scope
NSYBSA70
Busbar free support 70mm bar dist
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Range compatibility PanelSeT PanelSeT SF
Complementary
Device composition 2 insulating bar support
Screws and nuts
Material Bar support: thermoplastic
Fixing mode By screws
Height Real: 30 mm
Width Real: 260 mm
Depth Real : 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.000 cm
Package 1 Width 9.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 974.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 150
Package 2 Height 54.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 154.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No