Schneider-Electric
 
NSYBT2U25PG picture- scope
NSYBT2U25PG
Actassi - telescopic tray - 2U - depth 250 mm
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Telescopic perforated shelf
Accessory / separate part category Support accessory
Colour Grey (RAL 7016)
Complementary
Range compatibility Actassi VDS
Actassi VDA
Material Sheet steel
Mounting location Front uprights of the 19" rack
Number of rack unit 2U
Permanent permissible load 5 kg
Height Heel: 5 mm
Depth 250 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 26.0 cm
Package 1 Length 50.5 cm
Package 1 Weight 3.578 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 72
Package 2 Height 106.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 271.0 kg
Offer Sustainability
SCIP Number D6cacef2-da5d-4d98-b2c4-33237329a0b3
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months