Schneider-Electric
 
NSYBTAS3D60 picture- scope
NSYBTAS3D60
3 point lock linkage for PanelSeT S3D, height 600mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Linkage
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Closing element
Device application Multi-purpose
Enclosure nominal height 600 mm
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT S3D
Device composition 1 mechanism
1 mounting support
Quantity per set Set of 1
Net weight 0.25 kg
Lock type 3 points lock, 3 mm double-bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 9.000 cm
Package 1 Length 43.000 cm
Package 1 Weight 396.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months