Schneider-Electric
 
NSYBVS800 picture- scope
NSYBVS800
Vertical bar support up to 3200 A 800x800 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Anwendung Prisma application
Multi-purpose
Enclosure nominal dimensions -
Mounting location On structure of enclosure
Busbar position Vertical
Range compatibility PanelSeT PanelSeT SF
Linergy Linergy LGYE
Linergy Linergy BS
Prisma Prisma PH
PanelSeT PanelSeT SFM
Complementary
Cubicle-device connection Linergy LGYE lateral busbar - fixed
Linergy BS lateral busbar - fixed
Device composition Fixing elements
1 metal support
2 insulating bar support
Quantity per set Set of 1
Material Bar support: plastic
Metal support: steel
Fixing mode By fixing element
Width Fixing centers: 750 mm
Nominal: 800 mm
Depth 39 mm
[In] rated current 3200 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.000 cm
Package 1 Length 79.000 cm
Package 1 Weight 2.378 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 23.780 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months