Schneider-Electric
 
NSYCAAPV picture- scope
NSYCAAPV
Anti-vandalism accessory for grilles and filterfans
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Anti-vandalism fan cover
Accessory / separate part category Thermal management accessory
Complementary
Mounting location On outlet grille
Range compatibility ClimaSys ClimaSys CV EMC fan
Device composition 2 thumbwheel
Height 20 mm
Width 165 mm
Depth 110 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 12.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 11.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months