|
|
|
NSYCAEFPF
Set of 4 covers for wall fixing brackets for PanelSeT S3D/CRN
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Cover
|
Device application
|
Multi-purpose
|
Range compatibility
|
PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3CM
PanelSeT PanelSeT CRN
|
Device composition
|
4 cover
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Cover: plastic
|
Colour
|
Cover: black
|
Fixing mode
|
Clip-on
|
Height
|
Real: 74 mm
|
Width
|
Real: 42 mm
|
Depth
|
Wall-enclosure separation : 12 mm
Wall-enclosure separation : 11.94 mm
|
Net weight
|
0.047 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
10.000 cm
|
Package 1 Weight
|
47.000 g
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
1800
|
Package 2 Height
|
85.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
107.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
Ba0ee14c-eebb-47d8-a070-ade906247bb0
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Take-back
|
No
|
|
|