Schneider-Electric
 
NSYCAF108 picture- scope
NSYCAF108
Filter for outlet grille or fan cut-out Ø108mm ext dim 124x124mm IP20
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility ClimaSys ClimaSys CV
Accessory / separate part category Thermal management accessory
Complementary
Mounting location On fan motor
Accessory / separate part destination For fan motor 65 m3/h 115 V
For fan motor 65 m3/h 230 V
Quantity per set Set of 1
Material Polyurethane foam
Width External: 124 mm
Height External: 124 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months