Schneider-Electric
 
NSYCAF125 picture- scope
NSYCAF125
Standard filter G2 for outlet grille or fan cut-out 125x125mm ext dim 170x150mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility ClimaSys ClimaSys CV
Prisma Prisma P
Accessory / separate part category Thermal management accessory
Complementary
Mounting location Between enclosure and outlet grille
Accessory / separate part destination Outlet grille 170 x 150 mm
Quantity per set Set of 5
Suitable for 125 x 125 mm cut-out
Width Cut-out: 125 mm
External: 150 mm
Height Cut-out: 125 mm
External: 170 mm
Thickness 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.600 cm
Package 1 Width 12.500 cm
Package 1 Length 12.500 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.000 cm
Package 2 Width 12.500 cm
Package 2 Length 12.500 cm
Package 2 Weight 15.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Height 20.000 cm
Package 3 Width 20.000 cm
Package 3 Length 30.000 cm
Package 3 Weight 346.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months