Schneider-Electric
 
NSYCAF125L55 picture- scope
NSYCAF125L55
filter for EMC IP55 cover cut-out 125x125mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility ClimaSys ClimaSys CV
Accessory / separate part category Thermal management accessory
Complementary
Accessory / separate part destination For EMC cover IP55, 125 x 125 mm
Quantity per set Set of 5
Suitable for 125 x 125 mm cut-out
Width Cut-out: 114 mm
Height Cut-out: 114 mm
Thickness 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 16.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 20.000 cm
Package 2 Width 17.000 cm
Package 2 Length 3.000 cm
Package 2 Weight 14.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months