Schneider-Electric
 
NSYCAF130X110X picture- scope
NSYCAF130X110X
Anti-insect filter in stainless steel for ref NSYCAG130x110LM
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility ClimaSys ClimaSys CV
Accessory / separate part category Thermal management accessory
Complementary
Mounting location Between enclosure and metal louvre
Accessory / separate part destination Squared metal louvre plate 160 x 160 mm
Quantity per set Set of 1
Material Stainless steel 304
Width External: 133 mm
Height External: 158 mm
Thickness 0.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 18.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 40.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months