Schneider-Electric
 
NSYCAF190 picture- scope
NSYCAF190
ClimaSys filter G2 M1 for fan-box outdoor heavy duty ref NSYCAG223LFHD
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Application Outdoor heavy duty
Range compatibility ClimaSys ClimaSys CV
Thalassa Thalassa PHD
Spacial Spacial S3HD
Spacial Spacial SFHD
Accessory / separate part category Thermal management accessory
Certification CE
UL
Complementary
Mounting location On fan
Accessory / separate part destination Outlet grille 223 x 223 mm
Quantity per set Set of 1
Material Synthetic material
Width Diameter: 220 mm
Height External: 80 mm
Thickness 190 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 25.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 200
Package 2 Height 95.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 18.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No