Schneider-Electric
 
NSYCAF223 picture- scope
NSYCAF223
Standard filter G2 for outlet grille or fan cut-out 223x223mm ext dim 268x248mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility ClimaSys ClimaSys CV
Prisma Prisma P
Accessory / separate part category Thermal management accessory
Complementary
Mounting location Between enclosure and outlet grille
Accessory / separate part destination Outlet grille 268 x 248 mm
Quantity per set Set of 5
Suitable for 223 x 223 mm cut-out
Width Cut-out: 223 mm
External: 248 mm
Height Cut-out: 223 mm
External: 268 mm
Thickness 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 22.300 cm
Package 1 Length 22.300 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.000 cm
Package 2 Width 22.300 cm
Package 2 Length 23.000 cm
Package 2 Weight 47.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Height 20.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.050 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months