Schneider-Electric
 
NSYCAF223M picture- scope
NSYCAF223M
Anti-insect filter for outlet grille or fan cut-out 223x223mm ext dim 268x248mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility ClimaSys ClimaSys CV
Accessory / separate part category Thermal management accessory
Complementary
Mounting location Between enclosure and outlet grille
Accessory / separate part destination Outlet grille 268 x 248 mm
Quantity per set Set of 1
Material Stainless steel
Suitable for 223 x 223 mm cut-out
Width Cut-out: 212 mm
Height Cut-out: 212 mm
Thickness 8 mm
5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 112.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 75
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.461 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 96.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 96.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months