Schneider-Electric
 
NSYCAF228R picture- scope
NSYCAF228R
Filter for roof outlet grille or fan roof IP54 for cut-out 228x228mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility ClimaSys ClimaSys CV
Prisma Prisma P
Accessory / separate part category Thermal management accessory
Complementary
Mounting location On hood device
Accessory / separate part destination Hood for natural airing IP54
Quantity per set Set of 1
Thickness 200 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 22.800 cm
Package 1 Length 22.800 cm
Package 1 Weight 88.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 400.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 50
Package 3 Height 53.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 20.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months