Schneider-Electric
 
NSYCAF291G3DG picture- scope
NSYCAF291G3DG
ClimaSys - CSVS SmartFilter G3 291x291mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility Spacial
Thalassa
Accessory / separate part category Thermal management accessory
Complementary
Type of ventilation filter G3 EN 779
G3 ISO 16890-1
Mounting location Between enclosure and outlet grille or fan
Product compatibility Dust sensor NSYCCASFSDUST
NSYCVF...M...DG
NSYCAG...DG
Accessory / separate part destination Outlet grille 336 x 316 mm
Quantity per set Set of 5
Cut-out dimensions 291 x 291 mm
Width 280 mm
Height 280 mm
Thickness 8 mm
Environment
Flame retardance M1 conforming to NF P92-507
K1/F1 conforming to DIN 53 438
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 29.1 cm
Package 1 Length 29.1 cm
Package 1 Weight 18 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5 cm
Package 2 Width 31 cm
Package 2 Length 31 cm
Package 2 Weight 92 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 39 cm
Package 3 Width 61 cm
Package 3 Length 61 cm
Package 3 Weight 3.186 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Da4c85ec-a665-4c36-a1cf-a6b342fe3f9f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No