Schneider-Electric
 
NSYCAF291O picture- scope
NSYCAF291O
Greasy amb. filter for outlet grille or fan cut-out 291x291mm ext dim 170x150mm
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Filter
Range compatibility ClimaSys ClimaSys CV
Accessory / separate part category Thermal management accessory
Complementary
Mounting location Between enclosure and outlet grille
Accessory / separate part destination Outlet grille 336 x 316 mm
Quantity per set Set of 5
Suitable for 291 x 291 mm cut-out
Width Cut-out: 280 mm
Height Cut-out: 280 mm
Thickness 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 29.100 cm
Package 1 Length 29.100 cm
Package 1 Weight 24.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 1.240 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 95.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 26.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months