Schneider-Electric
 
NSYCAG104X95LM picture- scope
NSYCAG104X95LM
Metal outlet grille cut-out 95 x 90mm ext dim 120x120mm IP23
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Range compatibility ClimaSys ClimaSys CV
Product or component type Metal louvre plate
Accessory / separate part category Thermal management accessory
Accessory / separate part destination ClimaSys ventilation system
Mounting location Sides of enclosure
Fixing mode By screws
Device composition 1 metal louvre
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Cut-out dimensions 95 x 104 mm
Height External: 120 mm
Width External: 120 mm
IP degree of protection IP23
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 12.000 cm
Package 1 Length 0.300 cm
Package 1 Weight 193.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 40.000 cm
Package 2 Width 30.000 cm
Package 2 Length 20.000 cm
Package 2 Weight 10.240 kg
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 53.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 175.840 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 0e3a2723-dc2f-4542-9567-9297a97e929c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months