Schneider-Electric
 
NSYCAG114LPF picture- scope
NSYCAG114LPF
Replacement filter for NSYCVF156M230
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Outlet filter kit
Range compatibility ClimaSys ClimaSys CV
Accessory / separate part category Thermal management accessory
Complementary
Mounting location On fan motor
Accessory / separate part destination For fan motor 156 m3/h 230 V
For fan motor 156 m3/h 120 V
Quantity per set Set of 1
Material Polyurethane foam
Width External: 120 mm
Height External: 120 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 12.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.000 cm
Package 2 Width 13.000 cm
Package 2 Length 12.000 cm
Package 2 Weight 568.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months