Schneider-Electric
 
NSYCAG12LPH2 picture- scope
NSYCAG12LPH2
Sealed pressure balance valves IP68 ØM12 F120 liters/hour when 0,07 bar
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Range compatibility Thalassa Thalassa PLS
Thalassa Thalassa PLM
Thalassa Thalassa TBS
Thalassa Thalassa TBP
Product or component type Pressure release valve
Accessory / separate part category Thermal management accessory
Environmental characteristic Water resistant
Fixing mode Screwed
Device composition 1 valve
Quantity per set Set of 10
Complementary
Material Membrane: acrilic co-polymer
PA6
Diameter 10.2 mm
Height 30 mm
Width 140 mm
Flame retardance V2
Operating temperature -40…150 °C
Permeability 120 l/h
Pressure difference < 0.1 bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 2.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.500 cm
Package 2 Width 8.000 cm
Package 2 Length 14.000 cm
Package 2 Weight 40.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months