Schneider-Electric
 
NSYCAG170X190LM picture- scope
NSYCAG170X190LM
Metal outlet grille cut-out 104x80mm ext dim 120x120mm IP23
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Product or component type Metal louvre plate
Accessory / separate part category Thermal management accessory
Accessory / separate part destination ClimaSys ventilation system
Mounting location Sides of enclosure
Fixing mode By screws
Device composition 1 metal louvre
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Cut-out dimensions 170 x 190 mm
Height External: 220 mm
Width External: 220 mm
IP degree of protection IP23
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 22.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 617.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 15
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 10.040 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 720
Package 3 Height 122.500 cm
Package 3 Width 110.500 cm
Package 3 Length 123.000 cm
Package 3 Weight 493.920 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5142d4bc-fc1f-47cc-87a9-ee48c46bac7e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months