Schneider-Electric
 
NSYCAG19LP picture- scope
NSYCAG19LP
Airing grille cut-out diameter 19mm IP45
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Range compatibility Thalassa Thalassa PLS
Thalassa Thalassa PLM
Thalassa Thalassa TBS
Product or component type Plastic ventilation louvre
Accessory / separate part category Thermal management accessory
Accessory / separate part destination ClimaSys ventilation system
Mounting position Vertical
Fixing mode By screws
Device composition 2 plastic louvre
Complementary
Material Polyamide 6
Colour Grey (RAL 7035)
Cut-out dimensions 19 mm
Height External: 30 mm
Width External: 23.5 mm
Depth External : 22 mm
IP degree of protection IP45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 4.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 7.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 300
Package 2 Height 19.000 cm
Package 2 Width 24.000 cm
Package 2 Length 35.000 cm
Package 2 Weight 1.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months