Schneider-Electric
 
NSYCAG216X62M picture- scope
NSYCAG216X62M
Metal outlet grille cut-out 216x62mm ext dim 244x90mm IP20
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Product or component type Metal louvre plate
Accessory / separate part category Thermal management accessory
Accessory / separate part destination ClimaSys ventilation system
Mounting location Sides of enclosure
Fixing mode By screws
Device composition 1 fixing elements
1 metal louvre
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Cut-out dimensions 216 x 62 mm
Height External: 244 mm
Width External: 90 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 9.000 cm
Package 1 Length 24.400 cm
Package 1 Weight 881.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2.500 cm
Package 2 Width 27.000 cm
Package 2 Length 13.000 cm
Package 2 Weight 930.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months