Schneider-Electric
 
NSYCAG223LFHD picture- scope
NSYCAG223LFHD
ClimaSys FHD outdoor heavy duty - IP55 metal grille - cut-out 223x223
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Application Outdoor heavy duty
Range compatibility ClimaSys ClimaSys CV fan
Spacial Spacial SFHD
Spacial Spacial S3HD
Thalassa Thalassa PHD
Certification UL conforming to UL 94
CE conforming to ENV 1630
Product or component type Outlet grille
Accessory / separate part category Thermal management accessory
Accessory / separate part destination ClimaSys ventilation system
Mounting location Sides of enclosure
Mounting position Vertical
Fixing mode By screws
Device composition 1 support frame
1 external part
4 screw
1 G3 M1 synthetic standard filter
Complementary
Material Steel
Polyamide 6
Stainless steel
Colour External part: grey (RAL 7035)
Internal part: green (Pantone 355C)
Surface finish Epoxy-polyester powder
Cut-out dimensions 223 x 223 mm
Height External: 315 mm
Width External: 300 mm
Depth External : 60 mm
IP degree of protection IP55 ( outdoor )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 31.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 3.042 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 96
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 306.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No