Schneider-Electric
 
NSYCAG35LP picture- scope
NSYCAG35LP
Airing grille cut-out diameter 35mm IP44
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CA
Range compatibility Thalassa Thalassa PLM
Product or component type Plastic ventilation louvre
Accessory / separate part category Thermal management accessory
Accessory / separate part destination ClimaSys ventilation system
Fixing mode Clipped
Device composition 2 plastic louvre
Complementary
Material Polyamide 6
Colour White
Cut-out dimensions 35 mm
Height 15 mm
Width 150 mm
IP degree of protection IP44 ( installation in Thalassa enclosure )
IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 11.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months