Schneider-Electric
 
NSYCAP125LXF picture- scope
NSYCAP125LXF
Stainless steel cover cut-out 125x125mm with filter IP55
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CA
Product or component type Sealing cover
Accessory / separate part category Thermal management accessory
Complementary
Mounting location On enclosure
Fixing mode By screws
Range compatibility ClimaSys ClimaSys CV EMC fan
Device composition 1 cover
1 filter
Material Stainless steel 304
Cut-out dimensions 125 x 125 mm
Height External: 240 mm
Width External: 180 mm
Depth External : 60 mm
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 20.500 cm
Package 1 Length 28.000 cm
Package 1 Weight 1.430 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 73.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 202.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months