Schneider-Electric
 
NSYCCAFSDUST picture- scope
NSYCCAFSDUST
ClimaSys CV - CSVS DustSensor for Smartfilters
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Dust filter sensor
Temperature sensor
Product compatibility ClimaSys DG 230/400V AC fan
ClimaSys DG grille
ClimaSys CV 230/400V AC standard fan and grille adapted to integrate dust sensor
ClimaSys CA grille
Sensor type Infrared sensor
Complementary
Type of measurement Temperature measurement range: - 40...70 °C: measured across the filter
Mounting location In smart filter
Mounting mode By clips
Communication interface Modbus between sensor and controller
Connections - terminals Mini connector Modbus (4 wires)
Local signalling Filter status if clean: 4 green LED by steady
Filter status if ready to be replaced: 4 orange LED by steady
Filter status if high risk of internal failure: 4 red LED by blinking
Lifepan of fan near to be over: 4 purple LED by blinking
Fan failure: 4 LED by blinking
Sensor failure: 4 LED by blinking
Material Injected thermoplastic (PC)
Quantity per set Set of 1
Height 34.15 mm
Width 69.9 mm
Depth 15.5 mm
Colour Transparent green (Pantone 355C)
Environment
Product certifications CE
EAC
EMC directive 89/336 EEC
Ambient air temperature for operation -40…70 °C operation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 10.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 700.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 55
Package 2 Height 24.500 cm
Package 2 Width 34.000 cm
Package 2 Length 42.500 cm
Package 2 Weight 4.540 kg
Unit Type of Package 3 P12
Number of Units in Package 3 440
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 51.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Da4c85ec-a665-4c36-a1cf-a6b342fe3f9f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No