Type of measurement
|
Fan speed range measurement range: 80...5800 rpm
Fan current range measurement range: 40...1500 mA: through toroidal clamp (no need to disconnect the fan for sensor installation)
Fan current range measurement range: 40...1500 mA: snap on-off system
RPM: transported air across roof blades or lateral fans
Temperature: transported air across roof blades or lateral fans
|
Mounting location
|
Behind fan
|
Mounting mode
|
By clips
|
Communication interface
|
Modbus between sensor and controller
|
Connections - terminals
|
Mini connector Modbus (4 wires)
|
Local signalling
|
Fault indication: 1 red LED by blinking
Bad position: 1 red LED by blinking
Sensor position: 1 green LED by flashing
|
Material
|
Injected thermoplastic (PC)
|
Quantity per set
|
Set of 1
|
Height
|
61.9 mm
|
Width
|
48.6 mm
|
Depth
|
15.2 mm
|
Colour
|
Transparent green (Pantone 355C)
|