Schneider-Electric
 
NSYCCOFR55 picture- scope
NSYCCOFR55
ClimaSys CC - Trim frame IP55 for Filterstat Controller
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Cover frame
Range compatibility Spacial
Thalassa
Product compatibility Controller
Hub
Complementary
Accessory / separate part category Protection accessory
Mounting location Door of enclosure
Lateral panel of enclosure
IP degree of protection IP55 conforming to EN 60529
Material Injected thermoplastic (PC)
Quantity per set Set of 1
Width External: 100 mm
Height External: 100 mm
Depth External : 16 mm
Colour Black (RAL 9005)
Product certifications CE
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 15.000 cm
Package 1 Length 14.500 cm
Package 1 Weight 40.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No