Schneider-Electric
 
NSYCCOFST90250V picture- scope
NSYCCOFST90250V
ClimaSys CC - Filterstat Controller 90-250V
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Controller
Range compatibility Spacial
Thalassa
Device application To monitor ventilation and filtering reliability by controlling dust/fan sensors
To view alarms and key value statistics of each sensor(fans and installed grids)
To change settings according to sensor type
Device connection Dust sensor
Fan sensor
Hub
Complementary
Communication interface Modbus between sensor and controller
Rated voltage 90…240 V AC 50/60 Hz
Display type OLED screen
Display resolution 128 x 64 pixels
Type of alarms Overtemperature
Dust filter alarm
Fan lack of energy
Fan rpm slow
Fan flaps blocked
Over-temperature alarm
Lifetime over
Δt deviation
Remote device broken
Number of port 4 port(s) for input signal
Input voltage 15.5 V DC 150 mA
Control button type 4 push-button
Local signalling Channel status (busy with communication): 4 green/orange LEDs by blinking
Channel status (problem with the channel when connector is plugged): without light indicator
Integrated connection type 1 relay 5 A (potential free digital output alarm indication
Analogue output range 0...10 V reporting the worst filter status level on joined panels
Mounting support 35 mm DIN rail
Cross rails
Enclosure door
Quantity per set 1
Information displayed Filter state - 0 % filter clean/100 % filter fully obstructed (for dust sensor)
Air temperature - in Celsius/Fahrenheit (for dust sensor)
Remaining time to replace filter - in day (for dust sensor)
Total time that filter has been changed (for dust sensor)
Days since the last renew of the filter (for dust sensor)
Configuration of the RGB LEDs (for dust sensor)
Number of alarm activated by sensor (for dust sensor)
Temperature registration - minimum and maximum (for dust sensor)
Connected device identification (for dust sensor)
Fan speed - in RPM (for fan sensor)
Current consumption - in mA (for fan sensor)
Air temperature - in Celsius/Fahrenheit (for fan sensor)
Used lifetime - in hour (for fan sensor)
Remaining time to replace filter - in day (for fan sensor)
Energy consumed - in kWh (for fan sensor)
RPM alarm setting - in RPM (for fan sensor)
Temperature alarm setting - in Celsius/Fahrenheit (for fan sensor)
Temperature registration - minimum and maximum (for fan sensor)
Connected device identification (for fan sensor)
Number of connected devices (for controller)
Identification of devices connected to hub (for thermal hub)
Width External: 80 mm
Height External: 80 mm
Depth External : 49.75 mm
Product certifications CE
EAC
Directives 89/336/EEC - electromagnetic compatibility
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 200.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 32.000 cm
Package 2 Width 26.000 cm
Package 2 Length 46.000 cm
Package 2 Weight 10.730 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No