Schneider-Electric
 
NSYCCOHY230VID picture- scope
NSYCCOHY230VID
Climasys CC - electronic hygrostat - 200…240 V - Hr 20…80% - OLED screen
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Electronic hygrostat
Humidity setting range 20…80 %
Display type OLED screen
Information displayed Relative humidity
Complementary
Input voltage 200...240 V AC
Maximum switching capacity 4 A 230 V AC
Electrical connection 6 terminals, clamping capacity: 2.5 mm²
Mounting mode By screws
Clipped
Height External: 85 mm
Width External: 56 mm
Depth External : 44 mm
Mounting location On mounting plate
Cross rails
35 mm DIN rail
Spacial upright
Ambient air temperature for operation -40…80 °C
Hysteresis 3 %
Number of outputs 2 heating function
Material PC
Colour Light grey
Flame retardance Self-extinguishing conforming to UL94 (material V0)
Product certifications UR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 7.500 cm
Package 1 Length 8.700 cm
Package 1 Weight 154.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 75
Package 2 Height 27.000 cm
Package 2 Width 30.300 cm
Package 2 Length 45.000 cm
Package 2 Weight 11.550 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 900
Package 3 Height 93.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 150.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3452f1a3-f13d-4adf-84ba-2572bcc8e35c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months