Schneider-Electric
 
NSYCCOTH230VID picture- scope
NSYCCOTH230VID
Climasys CC - Electronical thermostat 200..240V - range of temperature -40…80°C
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Electronical thermostat
Temperature setting range -40…80 °C
Display type OLED screen
Information displayed Temperature in °F
Temperature in °C
Complementary
Input voltage 200...240 V AC
Sensor type Optional NTC external sensor
Maximum switching capacity 4 A 230 V AC
Electrical connection 10 terminals, clamping capacity: 2.5 mm²
Mounting mode Clipped
By screws
Height External: 85 mm
Width External: 56 mm
Depth External : 44 mm
Mounting location Cross rails
On mounting plate
Spacial upright
35 mm DIN rail
Ambient air temperature for operation -40…80 °C
Hysteresis 2 K programmed value
Number of outputs 2 ventilation/heating function
Material PC
Colour Light grey
Flame retardance Self-extinguishing conforming to UL94 (material V0)
Product certifications UR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 7.500 cm
Package 1 Length 5.500 cm
Package 1 Weight 70.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3452f1a3-f13d-4adf-84ba-2572bcc8e35c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months