Schneider-Electric
 
NSYCCOTHCER20 picture- scope
NSYCCOTHCER20
ClimaSys CC - simple thermostat 250V - range of temperature -20…60°C - NC - °C
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Simple thermostat
Temperature setting range -20…60 °C
Information displayed Temperature in °C
Complementary
Input voltage 250 V
Sensor type Bimetal
Contacts type and composition NC
Contact resistance 10 mOhm
Service life in cycles 100000 cycles
Maximum switching capacity 2 A 120...250 V AC inductive pf: 0.6
10 A 250 V AC resistive
15 A 120 V AC resistive
30 W DC
Electrical connection 4 terminals, clamping capacity: 2.5 mm²
Mounting mode Clipped
Height External: 68 mm
Width External: 33 mm
Depth External : 44 mm
Net weight 40 g
Mounting location On mounting plate
Spacial upright
Cross rails
35 mm DIN rail
Ambient air temperature for operation -20…80 °C
IP degree of protection IP20
Hysteresis 7 K +/- 0.4K
Hysteresis 7 %
Number of outputs 1 heating function
Material PC
Colour Light grey
Flame retardance Self-extinguishing conforming to UL94 (material V0)
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 6.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 63.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 41.000 cm
Package 2 Width 32.500 cm
Package 2 Length 25.000 cm
Package 2 Weight 8.000 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 3600
Package 3 Height 160.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 290.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3452f1a3-f13d-4adf-84ba-2572bcc8e35c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No