Schneider-Electric
 
NSYCCOTHI picture- scope
NSYCCOTHI
ClimaSys CC - thermostat 250V - range of temperature +5…60°C - 1 NO/NC - °C
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Thermostat
Temperature setting range 5…60 °C
Information displayed Temperature in °C
Complementary
Input voltage 250 V
Sensor type Bimetal
Contacts type and composition 1 NO/NC
Contact resistance 10 mOhm
Service life in cycles 100000 cycles
Maximum switching capacity 4 A 250 V AC inductive pf: 0.6
30 W DC
10 A 250 V AC inductive
Electrical connection 4 terminals, clamping capacity: 2.5 mm²
Mounting mode Clipped
Height External: 68 mm
Width External: 56 mm
Depth External : 44 mm
Net weight 100 g
Mounting location Cross rails
On mounting plate
35 mm DIN rail
Spacial upright
Ambient air temperature for operation -20…80 °C
IP degree of protection IP20
Hysteresis 7 K +/- 0.4K
Number of outputs 1 heating function
1 ventilation function
Material PC
Colour Light grey
Flame retardance Self-extinguishing conforming to UL94 (material V0)
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 7.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 84.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 75
Package 2 Height 26.000 cm
Package 2 Width 41.500 cm
Package 2 Length 32.500 cm
Package 2 Weight 7.428 kg
Unit Type of Package 3 P12
Number of Units in Package 3 3000
Package 3 Height 198.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 311.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3452f1a3-f13d-4adf-84ba-2572bcc8e35c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months