Schneider-Electric
 
NSYCCOTHOER20 picture- scope
NSYCCOTHOER20
ClimaSys CC - simple thermostat 250V - range of temperature -20…60°C - NO - °C
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CC
Product or component type Simple thermostat
Temperature setting range -20…60 °C
Information displayed Temperature in °C
Complementary
Input voltage 250 V
Sensor type Bimetal
Contacts type and composition NO
Contact resistance 10 mOhm
Service life in cycles 100000 cycles
Maximum switching capacity 2 A 120...250 V AC inductive pf: 0.6
10 A 250 V AC resistive
15 A 120 V AC resistive
30 W DC
Electrical connection 4 terminals, clamping capacity: 2.5 mm²
Mounting mode Clipped
Height External: 68 mm
Width External: 33 mm
Depth External : 44 mm
Net weight 40 g
Mounting location Cross rails
Spacial upright
35 mm DIN rail
On mounting plate
Ambient air temperature for operation -20…80 °C
IP degree of protection IP20
Hysteresis 7 K +/- 0.4K
Hysteresis 7 %
Number of outputs 1 ventilation function
Material PC
Colour Light grey
Flame retardance Self-extinguishing conforming to UL94 (material V0)
Product certifications UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 4.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 100.0 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations