Schneider-Electric
 
NSYCCSDF12 picture- scope
NSYCCSDF12
Folding console cover W1200mm for SD control desk with console
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Folding cover
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front of console
Range compatibility PanelSeT PanelSeT SD
Device composition 1 cover
Quantity per set Set of 1
Complementary
Material Door: sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Door type Plain
Door opening side Folding (75 °)
Height 536 mm
Width 1200 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 62.500 cm
Package 1 Length 130.000 cm
Package 1 Weight 10.340 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 15
Package 2 Height 70.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 212.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months