Schneider-Electric
 
NSYCDB3 picture- scope
NSYCDB3
Replacement lock - 3-mm Ø standard double-bar lock for PanelSeT CRN enclosure
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Lock
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Escutcheon lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT CRN
Device composition 1 shape insert
1 cam
1 flat escutcheon with lock
1 wing key
Quantity per set Set of 1
Lock type Lock 3 mm double bar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.500 cm
Package 1 Length 10.500 cm
Package 1 Weight 46.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months