Schneider-Electric
 
NSYCEA50 picture- scope
NSYCEA50
ClimaSys Exchanger air-air 50W/K side mounted with T
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-air exchanger
Mounting type Sides of enclosure
Cooling power 50 W power is obtained by multiplying specific power by DeltaT (Tex.t-Tint.)
Complementary
Flow rate External circuit: 600 m3/h
Internal circuit: 600 m3/h
Control type Thermostat
Temperature setting range 5…60 °C
Ambient air temperature for operation 5…55 °C outside the enclosure:
Nature of the fluid Air
Input voltage 230 V 50/60 Hz
[In] rated current 0.7 A
Power consumption in W 160 W
Height External: 771 mm
Width External: 316 mm
Depth External : 103 mm
Net weight 10 kg
Noise level 62 dB conforming to EN/ISO 3746
Protection type Thermal protection: T 1 A
Material Steel
Colour Grey (RAL 7035)
Environment
IP degree of protection IP22 (external IP)
IP55 (internal IP)
Product certifications CE
Directives 2006/42/EC - machinery
2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
Standards EN 60204-1
EN 60335-1
EN/ISO 12100
EN 60335-2-40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.500 cm
Package 1 Width 37.500 cm
Package 1 Length 91.500 cm
Package 1 Weight 10.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 107.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 184.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No