Schneider-Electric
 
NSYCEPLMAG picture- scope
NSYCEPLMAG
blanking corner plate thermoplastic for PLM32
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Aesthetic Accessory
Product or component type Blanking plate
Range compatibility Thalassa Thalassa PLM 32
Application Multi-purpose
Mounting location Rear of enclosure
Device composition 4 blanking plate
Complementary
Quantity per set Set of 1
Material Thermoplastic
Colour Grey (RAL 7035)
Fixing mode Clipped
Length 160 mm
Height 310 mm
Width 215 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 12.500 cm
Package 1 Length 16.000 cm
Package 1 Weight 32.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No