|
|
|
NSYCEPLMCG
blanking corner plate thermoplastic for PLM64, 75 and 86
|
|
|
Main
Range
|
Thalassa
|
Accessory / separate part category
|
Aesthetic Accessory
|
Product or component type
|
Blanking plate
|
Range compatibility
|
Thalassa Thalassa PLM 64
Thalassa PLM 75
Thalassa PLM 86
|
Application
|
Multi-purpose
|
Mounting location
|
Rear of enclosure
|
Device composition
|
4 blanking plate
|
Complementary
Quantity per set
|
Set of 1
|
Material
|
Thermoplastic
|
Colour
|
Grey (RAL 7035)
|
Fixing mode
|
Clipped
|
Length
|
250 mm
|
Height
|
647 mm
|
Width
|
436 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
18.000 cm
|
Package 1 Length
|
28.500 cm
|
Package 1 Weight
|
100.000 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
750
|
Package 2 Height
|
180.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
280.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
|
|