Schneider-Electric
 
NSYCEW3K5 picture- scope
NSYCEW3K5
ClimaSys Exchanger air-water 3500W sides of enclosure
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CE
Product or component type Air-water exchanger
Mounting type Sides of enclosure
Cooling power 3500 W
Complementary
Pressure 5 bar for water
Pressure drop 0.2 bar
Water flow Internal circuit: 500 l/h
Flow rate External circuit: 1050 m3/h
Control type Thermostat
Temperature setting range 20…46 °C
Ambient air temperature for operation 1…70 °C outside the enclosure:
20…60 °C inside the enclosure:
Controlled fluid Water
Fluid connection type G 1/2 (female)
Input voltage 230 V 50/60 Hz
[In] rated current 0.55 A
Power consumption in W 130 W
Height External: 1148 mm
Width External: 398 mm
Depth External : 163 mm
Net weight 29 kg
Noise level 64 dB conforming to EN/ISO 3746
Protection type Thermal protection: T 2 A
Material Steel
Colour Grey (RAL 7035)
Environment
IP degree of protection IP55 conforming to IEC 60529 (on the internal circuit)
IP55 conforming to IEC 60529 (on the external circuit)
Product certifications CE
Directives 2006/42/EC - machinery
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
Standards EN 60335-2-40
EN/ISO 12100
EN 60204-1
EN 60335-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.000 cm
Package 1 Width 45.000 cm
Package 1 Length 124.000 cm
Package 1 Weight 29.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 7
Package 2 Height 140.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 229.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No