Schneider-Electric
 
NSYCFRS picture- scope
NSYCFRS
Actassi - wall-mounting kit
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Wall-mounting kit
Accessory / separate part category Mounting and fixing accessory
Complementary
Device composition 2 bracket
Mounting location Back of enclosure
Range compatibility Actassi VDS
Actassi VDA
Product destination Enclosure
Depth Enclosure : 600 mm
Number of rack unit 6U...29U
Permanent permissible load 50 kg inside the enclosure
100 kg inside the rack
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 32.0 cm
Package 1 Length 62.0 cm
Package 1 Weight 8.258 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 45
Package 2 Height 134.5 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 371.61 kg
Offer Sustainability
SCIP Number 67feaae3-1a02-4290-bfbd-a29ec2a78217
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months