Schneider-Electric
 
NSYCFS126 picture- scope
NSYCFS126
Cable guide crossrails for framework, PanelSeT SFN, SF, SM, for electrical enclosure W600mm , set of 2
Schneider Electric
Characteristics
Main
Range PanelSeT
Category Cabling accessory
Product or component type Support
Application Multi-purpose
Nominal dimensions of the housing - W: 600 mm
Complementary
Mounting location On structure of enclosure
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
Device composition Fixing elements
2 rail
Quantity per set Set of 1
Material Steel
Surface finish Galvanized
Support angle 120 °
Adjustment Adjustable in every 25 mm
Fixing center 550 mm
Height 20 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 9.000 cm
Package 1 Length 66.000 cm
Package 1 Weight 708.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 21.240 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months