Schneider-Electric
 
NSYCGHF20 picture- scope
NSYCGHF20
Set of cable gland + nut M20 for EMC application, IP68, UL approved
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland
Accessory / separate part category Cable management accessory
Range compatibility PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3X
Mounting location Enclosure top
Enclosure bottom
Cable entry Cable gland M20
Device composition 1 cable gland
1 lock nut
1 seal
Quantity per set Set of 5
Material Body: nickel plated brass
Seal: CR (chloroprene)
Complementary
Colour Grey
Surface finish Chromium plated
Fixing mode Screwed
By nut
Height 35.5 mm
Net weight 0.032 kg
Environment
Product certifications UL
Environmental characteristic EMC directive
Flame retardance V2 conforming to UL 94
Ambient air temperature for operation -20…100 °C permanent
-40…150 °C intermittent
IP degree of protection IP68 conforming to IEC 60529 5 bar, 30 min
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 14.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 11.000 cm
Package 2 Width 28.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.332 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No