Schneider-Electric
 
NSYCGX20H picture- scope
NSYCGX20H
Set of cable gland + nut stainless steel M20 AISI316L, IP68, UL approved
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland
Accessory / separate part category Cable management accessory
Range compatibility PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3X
Mounting location Enclosure bottom
Enclosure top
Cable entry Cable gland M20
Device composition 1 cable gland
1 lock nut
1 seal
Quantity per set Set of 4
Material Seal: CR (chloroprene)
Body: stainless steel AISI 316L
Complementary
Colour Grey
Fixing mode Screwed
By nut
Height 36 mm
Net weight 0.034 kg
Environment
Product certifications VDE
Flame retardance V2 conforming to UL 94
Ambient air temperature for operation -20…100 °C permanent
-40…150 °C intermittent
IP degree of protection IP68 conforming to IEC 60529 5 bar, 30 min
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 2.500 cm
Package 1 Length 3.500 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 2.000 cm
Package 2 Width 5.000 cm
Package 2 Length 15.000 cm
Package 2 Weight 160.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 11.000 cm
Package 3 Width 28.500 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.988 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No