Schneider-Electric
 
NSYCL1242ECSX picture- scope
NSYCL1242ECSX
Chrome-plated handle lock 1242 E for PanelSeT S3X enclosure
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Handle
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility S3X enclosures
Range compatibility PanelSeT PanelSeT S3X
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Material Handle: chromium plated zamak
Lock type Key lock
Type of keylock Cylindrical
Key number 1242E
Net weight 0.144 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 144.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 10.500 cm
Package 2 Width 38.000 cm
Package 2 Length 57.500 cm
Package 2 Weight 7.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months