Schneider-Electric
 
NSYCL27L405 picture- scope
NSYCL27L405
Key operated lateral locking device for PLS box-with key 405
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Locking accessory
Product or component type Lock
Application Multi-purpose
Mounting support Direct mounting on rear
Product compatibility PLS modular boxes
Range compatibility Thalassa Thalassa PLS
Device composition 1 key
1 side lock
Complementary
Quantity per set Set of 1
Lock type Key lock
IP degree of protection IP43
Type of keylock Cylindrical
Key number 405
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 16.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 104.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months