Schneider-Electric
 
NSYCL405CRN picture- scope
NSYCL405CRN
Complete manual handle lock operated with key 405 (2) for PanelSeT CRN enclosure
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Lock
Application Multi-purpose
Mounting support Direct mounting on standard lock
Product compatibility CRN enclosure
Range compatibility PanelSeT PanelSeT CRN
Device composition 2 key
1 key lock
1 plastic cam
Complementary
Quantity per set Set of 1
Material Lock: zamak + steel
Cam: PA (polyamide)
Lock type Key lock
Type of keylock Cylindrical
Key number 405
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 70.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months