Schneider-Electric
 
NSYCL610CSX picture- scope
NSYCL610CSX
Chromed zamak handle lock 610 for PanelSeT S3X enclosure
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Handle
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility S3X enclosures
Range compatibility PanelSeT PanelSeT S3X
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Material Handle: chromium plated zamak
Lock type Key lock
Type of keylock Cylindrical
Key number 610
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 62.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No